Back

Twist ’n’ Lock Manual Toilets

040_TwistnLock_Manual_Toilets

Jabsco is the world’s largest manufacturer of small craft marine toilet systems, and we have applied all our experience to our latest manual toilet, refining the design that is used by nearly all boatbuilders worldwide.

For extra safety and peace of mind, the intuitive, simple to use Twist ’n’ Lock action handle guards against siphonic flooding and waste backflow. With one easy 90° turn of the handle, the lock is applied. Turning the handle back to the natural operating position opens the lock again.

  • All fastenings face front or top for ease of maintenance.
  • Flexible design for both overboard discharge and holding tanks.
  • Corrosion-resistant materials throughout for reliable fresh or salt water service.
29090-3000 Twist 'n' Lock Manual Toilet COMPACT BOWL
 
Weight: 9.3 (kg)
20½ (lb)
 
29120-3000 Twist 'n' Lock Manual Toilet REGULAR BOWL
 
Weight: 11.6 (kg)
23½ (lb)

Video: Joker Valve Replacement

Video: Diagnosing backflow of waste

Video: Installing a new pump assembly

Video: How does a pump work?

Video: Not bringing water in repair

Video: Pump squeaking repair

Video: Which one? Which year?

Video: Base valve gasket repair

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915