Back

Lite Flush Toilets

041_Lite_Flush_ToiletsA new electric toilet designed to instantly retrofit your existing manual toilet or to give your bathroom a modern stylish look.

The Lite Flush is Jabsco’s new stylish, low power consuming electric toilet, designed specifically to replace an existing Jabsco manual toilet. The installation is quick and straight-forward due to the same footprint, fixing points and hose attachments as the Jabsco manual toilet.

The compact and lightweight design with its ceramic bowl and plastic outer casing makes it very easy to clean. It is fitted with a new quiet and efficient flush pump which has large clearances to help prevent blockages.

Lite Flush Toilets are available with either a foot switch (left or right fitting) or a wall mounted control panel.

FEATURES

  • Lightweight and compact.
  • Stylish and contemporary design.
  • Slow-close seat and lid.
  • Integral rinse and waste pump system.
  • Low water usage — 1.3 US quarts (1.2L) per flush.
  • Low power consumption.
  • Compliance with USCG 183.410 and 8846 Marine Ignition Standard.

NOTE: For use with lake/sea water only.

Downloads:

 Technical Datasheet
 Promotional Sheet

Video: Lite Flush Toilets

Video: Can I hook up fresh water?

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915