Back

Deluxe Flush Electric Toilets

The Deluxe Flush range is Jabsco’s newest offering to the top of the range electric toilet market. This range is now complete with the new 14″ and existing 17″ electric toilets.

The stylish and extremely compact design is carefully contoured to conceal the ush pump, wiring and plumbing, while still featuring a full-size household seat.

Both 14″ and 17″ electric toilets are offered in a choice of a slant back or a straight back. The slant back version gives a minimal footprint and makes it easy to mount against a sloping surface or in a corner. The straight back version allows snug tting against a vertical bulkhead.

The toilets feature a new multifunctional “one touch” control pad which adapts to standard Gewiss and Vimar switch fascias. Select models feature enameled wooden seat and cover, and soft close options.

FEATURES

  • Virtually silent operation for comfort onboard.
  • Choice of four rinse options for minimum water usage 1.5 US quarts (1.5L).
  • Fresh or salt water flush options.
  • Anti-blocking centrifugal flush pump.
  • High vitreous china bowl.
  • No “dirt traps” for maximum hygiene and easy cleaning.
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).

Related Videos:
2 black wires on the control box
Winterizing
What size toilet bowl do I have?
Solonoid Wiring
Downloads:
 Marine Toilet Promotional Sheet

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915