Back

Sliding Vane VF100

069_Sliding_Vane_VF100

Heavy-duty, continuously rated, diesel pump.

  • 29 GPM (110 LPM) at 10′ (3m) total head.
  • Self-priming up to 16′ (5m) vertical lift.
  • 22°F (-30°C) to 104°F (+40°C) operating temperature range.
  • IP55 and thermally protected motor.
  • ISO 8846 MARINE (Ignition Protection).
Fittings: Connections for 1-1/4″ (32mm) ID hose
Size: 10″ long x 5-1/2″ wide x 6-3/4″ high (25cm x 14cm x 17cm)
Weight: 19.8lb (9kg)
Part Number: Description:
VF100-024-6120A 24V DC model, fitted switch, 1-1/4″ (32mm) ID hose
SK422-0045 Service Kit
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915