Back

Sliding Vane VF060

069_Sliding_Vane_VF060

Continuously rated, diesel pump.

  • 20 GPM (68 LPM) at 10′ (3m) total head.
  • Self-priming up to 9.6′ (3m) vertical lift.
  • Integral switch and ports as standard.
  • 22°F (-30°C) to 104°F (+40°C) operating temperature range.
  • IP55 and thermally protected motor.
  • ISO 8846 MARINE (Ignition Protection).
Fittings: Connections for 1″ (25mm) ID hose
Size: 8″ long x 5″ wide x 6-1/4″ high (20cm x 13cm x 16cm)
Weight: 11lb (5kg)
Part Number: Description:
VF060-024-6120A 24V DC model, fitted switch, 1″ (25mm) ID hose
SK422-0035 Service Kit
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915