Back

Sliding Vane VF040

069_Sliding_Vane_VF040

Light duty diesel pump.

  • 10 GPM (38 LPM) at 10′ (3m) head.
  • 22′ (7m) maximum total head.
  • Self-priming up to 9′ (2.8m) vertical lift.
  • 22°F (-30°C) to 104°F (+40°C) operating temperature range.
  • 30 minutes at 10′ (3m) at 86°F (30°C).
  • IP55 and thermally protected motor.
  • Integral switch fitted as standard.
  • Accessories available.
  • ISO 8846 MARINE (Ignition Protection).
Fittings: Connections for 3/4″ (19mm) ID hose
Size: 8″ long x 5″ wide x 6-1/4″ high (20cm x 13cm x 16cm)
Weight: 4.4lb (2kg)
Part Number: Description:
VF040-012-6120A 12V DC model, fitted switch
VF040-024-6120A 24V DC model, fitted switch
SK422-0025 Service Kit
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915