Back

Sliding Vane 18685 — 7 GPM

073 Sliding vane 18685

Continuously rated duty, AC diesel or light oil transfer pump.

  • 7.8 GPM (29.5 LPM) output at 10′ (3m) total head.
  • Self-priming up to 5′ (1.5m) vertical lift.
  • 20′ (6m) maximum head.
  • Fitted with thermal overload protection and 6′ (183cm) power cord with 3-prong grounded plug.

WARNING

Sliding vane pumps must not be used for gasoline, petroleum products or any fluid with a flash point below 98°F (37°C).

 

Fittings: Connections for 1/2″ (13mm) NPT or 1″ (25mm) ID hose
Size: 9-1/2″ long x 4-3/4″ wide x 6″ high (24cm x 12cm x 15cm)
Weight: 14.5lb (6.5kg)
Part Number: Description:
18685-0000 115V AC model, 1/8hp, 60Hz, TENV, 3450 rpm (Non CE)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915