Back

Sliding Vane 18680 — 6 GPM Reversible

068_Sliding_Vane_18680_6GPM_Reversible

Light duty, 30-minute-rated diesel pump with integral reversing switch.

  • 5 GPM (19 LPM) at 10′ (3m) head.
  • 20′ (6m) maximum total head.
  • Self-priming up to 3′ (1m) vertical lift.
  • 22°F (-30°C) to 100°F (+40°C) operating temperature range.
  • Duty Cycle: 30 minutes at 10′ (3m) at 86°F (30°C).
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).

WARNING

Sliding vane pumps must not be used for gasoline, petroleum products or any fluid with a flash point below 98°F (37°C).

Fittings: Connections for 1/2″ (13mm) NPT and 1″ (25mm) ID hose
Size: 8″ long x 4-3/4″ wide x 3-1/4″ high (20cm x 12cm x 8cm)
Weight: 5.5lb (2.5kg)
Part Number: Description:
18680-1000 12V DC model fitted with reversing switch
90201-0000 Service Kit
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915