Back

Shower & Sink Drain Pump

071_Shower_and_Sink_Drain

Jabsco and Rule’s broad range of pump types means that we can provide a choice of solutions according to your needs and budget. Diaphragm pumps such as 50880 and PAR-Max are the choice of charter operators — quiet and dry running. Many knowledgeable owners still appreciate the ability of our Puppy Pumps to handle a wide range of debris.

  • GPM (16 LPM) open flow output at 3ft² (1m) head.
  • Self-priming up to 10ft² (3m) vertical lift allows mounting above wet bilges.
  • Flexible installation.
  • Compact and simple design.
  • Filter-less.
  • Quiet running.
  • Capable of extensive dry running.
  • Corrosion-resistant parts.
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).
  • ISO 8849 MARINE (Bilge Pump Standard).
Body Materials: Plastic
Port Type: 19mm (3/4″) hose barb
Voltage: 12 or 24 (Vdc)
Motor Type: Permanent Magnet
Weight: 2.98 (kg) 6.5 (lb)
50880-1000 Shower Drain and Bilge Pump
 
Voltage 12 (Vdc)
Amp Draw 8 (amp)
Fuse Size 10 (amp)
 
50880-1100 Shower Drain and Bilge Pump
 
Voltage 24 (Vdc)
Amp Draw 2.5 (amp)
Fuse Size 5 (amp)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915