Back

Shower Drain Pump

071_Shower_Drain_Pump

Robust diaphragm pump suitable for shower and sink drain applications with a multi-positional pump head.

  • 4.2 GPM (16 LPM) open flow output at 3′ (1m) head.
  • Self-priming up to 10′ (3m) vertical lift allows mounting above wet bilges.
  • Flexible installation.
  • Compact and simple design.
  • Filter-less.
  • Quiet running.
  • Capable of extensive dry running.
  • Corrosion-resistant parts.
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).
  • ISO 8849 MARINE (Bilge Pump Standard).
Body Materials: Plastic
Port Type: 19mm (3/4″) hose barb
Voltage: 12 or 24 (Vdc)
Motor Type: Permanent Magnet
Weight: 2.98 (kg) 6.5 (lb)
50880-1000 Shower Drain and Bilge Pump
 
Voltage: 12 (Vdc)
Amp Draw: 8 (amp)
Fuse Size: 10 (amp)
 
50880-1100 Shower Drain and Bilge Pump
 
Voltage: 24 (Vdc)
Amp Draw: 2.5 (amp)
Fuse Size: 5 (amp)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915