Back

Shower Drain

071_Shower_Drain

A compact, full-capacity shower drain system. Automatically turns on after the water starts and shuts off when the water is removed. Activated by a non-mercury Rule-a-Matic® Plus™ float switch. Available with one or three inlet ports which offer varying combinations of inlet hose. Other features include a clear screw-down cover, a removable strainer for easy cleaning and an internal check valve to prevent back flow.

97 Shower Drain Systems
 

Single Port Inlet 12v

Flow Rate: 500 (gph) 1893 (lph)
Inlet Ports: 1 1/2 (inches) 38 (mm)
Discharge: 3/4 (inch) 19 (mm)
Dimensions (L x W x H): 8 1/4 x 9 1/2 x 5 1/2 (inches) 209.5 x 241 x 140 (mm)
Voltage: 12 (Vdc)
Amp Draw: 1.9 (amp)
Fuse Size: 2.5 (amp)
 
97-24 Shower Drain Systems
 

Single Port Inlet 24v

Flow Rate: 500 (gph) 1893 (lph)
Inlet Ports: 1 1/2 (inches) 38 (mm)
Discharge: 3/4 (inch) 19 (mm)
Dimensions (L x W x H): 8 1/4 x 9 1/2 x 5 1/2 (inches) 209.5 x 241 x 140 (mm)
Voltage: 24 (Vdc)
Amp Draw: 0.9 (amp)
Fuse Size: 1.5 (amp)
 
98 Shower Drain Systems
 

Multi-Port Inlet 12v

Flow Rate: 800 (gph) 3028 (lph)
Inlet Ports: 3/4, 3/4, 1, 1 1/8, 1 1/2 (inches) 19, 19, 25, 28.6, 38 (mm)
Discharge: 3/4 (inch) 19 (mm)
Dimensions (L x W x H): 8 1/4 x 11 1/4 x 5 1/2 (inches) 209.5 x 286 x 140 (mm)
Voltage: 12 (Vdc)
Amp Draw: 2.8 (amp)
Fuse Size: 5 (amp)
 
98-24 Shower Drain Systems
 

Multi-Port Inlet 24v

Flow Rate: 800 (gph) 3028 (lph)
Inlet Ports: 3/4, 3/4, 1, 1 1/8, 1 1/2 (inches) 19, 19, 25, 28.6, 38 (mm)
Discharge: 3/4 (inch) 19 (mm)
Dimensions (L x W x H): 8 1/4 x 11 1/4 x 5 1/2 (inches) 209.5 x 286 x 140 (mm)
Voltage: 24 (Vdc)
Amp Draw: 1.3 (amp)
Fuse Size: 2.5 (amp)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915