Back

Rule-A-Matic Float Switch

014_RuleAMatic_Float_Switch_35A

Year after year, the Rule-a-Matic® has been the switch of choice for boaters the world over. Our latest design now includes a removable base for easy cleaning and servicing, a mercury-free snap switch tested to over one million cycles and marine-grade blocked wire. Designed for pumps drawing up to 14 amps at 12 volt DC. Models 35A and 35FA include a two-year warranty.

Voltage: 12, 24 or 32 (Vdc)
Amp Draw: 14 (amp)
35A Rule-A-Matic®
 
Dimensions (L x W x H) 4 1/2 x 1 1/2 x 2 (inches) 114 x 38 x 51 (mm)
 
35FA Rule-A-Matic® with fuse holder
 
Dimensions (L x W x H) 4-1/2 x 1-1/2 x 2 (inches) 114 x 38 x 51 (mm)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915