Back

PAR-Max Washdown Kit

062_PAR-Max_Washdown_Kit

Jabsco offers boaters several washdown pumps at ideal flow and pressure for washdown. Washdown pumps are ideal for cleaning decks, cockpits and anchors on yachts of a range of sizes and can be connected to sea or freshwater. Both units come with an intake strainer, spray nozzle and quick- connect 3⁄4″ (19mm) hose barb fittings.

  • High pressure jet blasts mud and silt from anchor chain and decks.
  • Thermal overload protection automatically stops the motor if it overheats.
  • Dry running.
  • Soft rubber mounts.
  • Corrosion resistant.
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).
  • Supplied complete with Pumpgard™ and trigger nozzle.

 

Part Number: Description:
30703-1000 Quick-Disconnect Nozzle with 3/4″ (19mm) GHT snap-in connector.
30704-1000 Quick-Disconnect Nozzle attaches permanently to 1/2″ (13mm) hose.
46400-0000 Pumpgard™ Strainer for North America
46400-0002 Pumpgard™ Strainer for Europe
31911-0000 Deck Fitting, 1/2″ (13mm) NPT female inlet with one 3/4″ (19mm) GHT male hose adapter
31911-0007 Deck Fitting, 1/2″ (13mm) BSP female inlet with one 3/4″ (19mm) BSP male hose adapter
31911-0002 Hose Adapter
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915