Back

PAR-Max 4.0 GPM Washdown Pump

063_PAR-Max_4GPM_Washdown_Pump

  • Suitable for high pressure applications.
  • Self-priming up to 10′ (3m).
Body Materials: Glass Filled Polypropylene
Port Type: 3/4″ (19mm) Hose Barb
Shut off Pressure: 4.1 (bar) 60 (psi)
Voltage: 12 or 24 (Vdc)
Motor Type: Permanent Magnet
Weight: 2.1 (kg) 5 (lb)
32605-0092 Washdown Pump
 
Voltage: 12 (Vdc)
Amp Draw: 9 (amp @10 psi (0.7 bar)
Fuse Size: 12 (amp)
 
32605-0094 Washdown Pump
 
Voltage: 24 (Vdc)
Amp Draw: 4.5 (amp @10 psi (0.7 bar)
Fuse Size: 7 (amp)
 
32900-0092 Washdown Pump
 
Voltage: 12 (Vdc)
Amp Draw: 9 (amp @10 psi (0.7 bar)
Fuse Size: 12 (amp)
Coiled Hose: 25' – hose included
 
32900-0094 Washdown Pump
 
Voltage: 24 (Vdc)
Amp Draw: 4.5 (amp @10 psi (0.7 bar)
Fuse Size: 7 (amp)
Coiled Hose: 25' – hose included
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915