Back

Jabsco Pump Feature: Engine-Driven Clutch Pumps

Whether you’re fishing off your boat on a small river or sailing offshore on a large workboat vessel, a powerful engine-driven clutch pump is a must. Jabsco’s extensive line of engine-driven clutch pumps are known as the strongest and most reliable pumps produced in the industry today.

These tough and fully serviceable belt-driven pumps will self-prime rapidly and work continuously over a wide engine speed range, so you’ll never have to worry about them keeping up. All pumps are easily maintained and can fulfill a variety of duties onboard both modern and classic vessels.

jabsco-clutch-bilge-pump

Jabsco offers both manual and electromagnetic flexible impeller clutch pumps to serve a variety of applications, including:

  • High-flow, heavy-duty bilge pumps
  • Emergency onboard bilge pumps
  • Firefighting pumps
  • Engine cooling
  • Water ballast transfer
  • Circulation duties

Manual clutches will operate as long as the engines are still running, providing added security when operating as an emergency bilge pump. With an electromagnetic clutch, the pump can be operated remotely, while fitting a vacuum switch eliminates all risk of dry-running damage.

To learn more about these favorites of commercial and professional mariners worldwide, click here.

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915