Back

Jabsco Hotshot Series ideal for heavy-duty cleaning

Jabsco Washdown Pumps

With Jabsco’s HotShot Series washdown pumps you can work hard and play hard on your boat without the worry of time-consuming cleanup. It’s the washdown pump of choice for fish box, scaling, boat and anchor chain cleaning and just about any cleanup that calls for extreme performance.

Jabsco’s HotShot Series gets high marks from users for design, durability, ease of install and ease of use. Equipped with a five chamber, patented co-injected molded diaphragm and heavy-duty motor brushes, Jabsco’s HotShot Series provides both the flow and pressure boat owners demand from a washdown pump.

The Jabsco HotShot Series comes equipped with an ergonomic high-pressure spray nozzle designed for power and accuracy with every shot. To ensure optimal pump performance, the Jabsco HotShot Series has a sealed switch and a co-molded diaphragm that eliminates leak paths and extends pump life by up to 50 percent.

The PumpGard Strainer prevents over 99 percent of the finest particles from clogging the pump. Improved noise dampening rubber feet significantly minimize vibration when mounted against hard services.

Jabsco HotShot Series washdown pumps are available in 4, 5 and 6 GPM models, with pressures up to 70 PSI, and are self-priming up to 10 feet.

Learn more about the Jabsco HotShot Series here.

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915