Back

In-Line Blowers

081_InLine_Blowers

Rule In-Line Blowers provide ventilation for bilges, engine compartments, galleys and heads. Designed for efficient, high output operation, these blowers feature our exclusive front and rear shaft seals and corrosion-resistant motor housings for long life. Compact and easily installed on any flat surface, Rule In-Line Blowers provide higher air flow and lower amp draw. In-Line Blowers are available in two sizes: The 140 with 3″ ducting, and the 240 with 4″ ducting. Both sizes are available in 12 and 24 volts.

  • Efficient high-volume air flow.
  • Quiet operation.
  • Low amp draw.
  • Slip-on inlet and outlet ducting connections.
  • Sealed motor shaft for moisture protection.
  • Corrosion-resistant nickel-plated motor housing.
  • ABYC – H2; ISO 9097.
  • IMCI (CE).
  • N.M.M.A. type accepted.
  • USCG 183.410 Compliant; Ignition protected.

Screen Shot 2016-04-27 at 10.28.00 PM

 

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915