Back

HotShot Series

063_HotShot_Series

Robust five chamber, patented co-injected molded diaphragm and larger heavy-duty motor brushes significantly extend pump life by up to 50%. The HotShot Series Washdown Pumps are available in 4.0 GPM (15.1 LPM), 5.0 GPM (18.9 LPM) and 6.0 GPM (22.7 LPM) with pressures up to 70 psi (4.8 bar) and are self-priming up to 10′ (3m).

  • Sealed switch and co-molded diaphragm eliminates leak paths, extending the life of the pump by up to 50%.
  • Ergonomically designed spray nozzle provides powerful and accurate fire power with every shot.
  • Quick-disconnect ports allow for adjustability and ease of installation.
  • Kits include spray nozzle, fitting, PumpgardTM strainer and hose.
  • Improved noise dampening rubber feet significantly minimize vibration when mounted against hard surfaces.
  • Available in 12V or 24V DC.
  • Certified to EN ISO 8846 Marine (Ignition Protection).
Body Materials: Glass Filled Polypropylene
Port Type: 1/2″ (13mm) Hose barb or Thread on 4gpm
3/4″ (19mm) Hose barb or Thread on 5 and 6gpm
Voltage: 12 or 24 (Vdc)
Motor Type: Permanent Magnet
Weight: 4 (kg) 8.8 (lb)
Part Number: Description:
18753-9300 Motor-12 V (4 GPM)
18753-9240 Motor-24V (4 GPM)
18753-9299 Motor-12 V (5 GPM)
18753-9239 Motor-24V (5 GPM)
18753-9298 Motor-12 V (6 GPM)
18753-9238 Motor-24V (6 GPM)
18753-8000 Diaphragm/Drive Assembly
18753-8001 Check Valve Assembly
18916-1070 Switch-70 PSI
18753-5021 Slide Clips 5 and 6 GPM
30647-1000 Slide Clips 4 GPM
18753-8002 Switch Cover and Gasket
18753-8003 Baseplate with Grommets
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915