Back

Flexmount Blowers

080_Flexmount_Blowers

  • Flexmounting for 360° adjustable outlet.
  • Slip-on inlet and outlet ducting connections.
  • Low current draw.
  • Dimensionally stable, quiet-running Delrin rotors.
  • Corrosion-resistant materials throughout.
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).
  • ISO 9097 MARINE (Electric Fans).

Range of high-volume air intake or extraction blowers for engine room, fuel compartment, galley or heads offered in 4 different sizes.

  • 105 CFM with 3″ fittings
  • 140 CFM with 3″ fittings
  • 150 CFM with 3″ fittings
  • 250 CFM with 4″ fittings
34754-0000  
 
Flow Rate: 100 CFM (47,200 CUCM/sec)
Voltage: 115 (VAC)
Duty Cycle: 15 mins duty max
Fuse Size: 0.8 (amp)
Amp Draw: 0.7 (amp)
Inlet: 3″ (76.2 mm)
Outlet: 2 3/4″ (70 mm)
Dimensions (H x W x D): 193 x 168 x 175 (mm)
Weight: 5.0 lbs (2.3 kg)
 
35515-0010  
 
Flow Rate: 105 CFM (49,600 CUCM/sec)
Voltage: 12 (Vdc)
Duty Cycle: 15 mins duty max
Fuse Size: 6 (amp)
Amp Draw: 4.3 (amp)
Inlet: 3″ (76.2 mm)
Outlet: 2 3/4″ (70 mm)
Dimensions (H x W x D): 140 x 121 x 171 (mm)
Weight: 4.0 lbs (1.8 kg)
 
35770-0092  
 
Flow Rate: 250 CFM (118,000 CUCM/sec)
Voltage: 12 (Vdc)
Duty Cycle: Continuous service
Fuse Size: 15 (amp)
Amp Draw: 11 (amp)
Inlet: 4″ (101.6 mm)
Outlet: 3 5/8″ (91 mm)
Dimensions (H x W x D): 229 x 230 x 222 (mm)
Weight: 6.0 lbs (2.7 kg)
 
35770-0094  
 
Flow Rate: 250 CFM (118,000 CUCM/sec)
Voltage: 24 (Vdc)
Duty Cycle: Continuous service
Fuse Size: 10 (amp)
Amp Draw: 6 (amp)
Inlet: 4″ (101.6 mm)
Outlet: 3 5/8″ (91 mm)
Dimensions (H x W x D): 229 x 230 x 222 (mm)
Weight: 6.0 lbs (2.7 kg)
 
36740-0000  
 
Flow Rate: 150 CFM (70,800 CUCM/sec)
Voltage: 12 (Vdc)
Duty Cycle: 15 mins duty max
Fuse Size: 10 (amp)
Amp Draw: 6.8 (amp)
Inlet: 3″ (76.2 mm)
Outlet: 2 3/4″ (70 mm)
Dimensions (H x W x D): 193 x 168 x 203 (mm)
Weight: 5.0 lbs (2.3 kg)
 
36740-0010  
 
Flow Rate: 150 CFM (70,800 CUCM/sec)
Voltage: 24 (Vdc)
Duty Cycle: 15 mins duty max
Fuse Size: 5 (amp)
Amp Draw: 3.3 (amp)
Inlet: 3″ (76.2 mm)
Outlet: 2 3/4″ (70 mm)
Dimensions (H x W x D): 193 x 168 x 203 (mm)
Weight: 5.0 lbs (2.3 kg)
 
36740-0031  
 
Flow Rate: 140 CFM (66,000 CUCM/sec)
Voltage: 115 (VAC)
Duty Cycle: 15 mins duty max
Fuse Size: 1.3 (amp)
Amp Draw: 1 (amp)
Inlet: 3″ (76.2 mm)
Outlet: 2 3/4″ (70 mm)
Dimensions (H x W x D): 193 x 168 x 213 (mm)
Weight: 5.0 lbs (2.3 kg)
 
36770-0115  
 
Flow Rate: 250 CFM (118,000 CUCM/sec)
Voltage: 115 (VAC)
Duty Cycle: Continuous service
Fuse Size: .75 (amp)
Amp Draw: 1.5 (amp)
Inlet: 4″ (101.6 mm)
Outlet: 3 5/8″ (91 mm)
Dimensions (H x W x D): 229 x 230 x 222 (mm)
Weight: 9.0 lbs (4.1 kg)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915