Back

Electric Submersible Pumps

By far the most popular type of electric Bilge Pumps, submersibles give very high outputs, are cost effective , have low amp draw and are easy to install. They are designed to fit in the lowest part of the bilge and only require discharge pipe work and electricity supply. However, flow rates decrease as the discharge head increases, so check our recommended maximum discharge heads and if in doubt, always increase the size of the pump.

Although our submersibles can be run dry for up to 2 hours, pump life can be extended by avoiding dry running whenever possible. All submersibles can be operated using a float or hydro-air switch, and remotely controlled outside the bilge compartment by using a Rule switch panel.

electric submersible

  • Related Bilge Pump Control & Panel Switches

    Rule-A-Matic Float Switch
    2-Way Panel Switch
    3-Way Panel with Lighted Rocker Switch
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915