Back

Electric Diaphragm Pumps

These pumps are excellent for shallow bilge boats, where the water left
behind by other types of pumps will slop from side to side. With the small
size of inlet plumbing, they are very effective as bilge pumps, removing all
but the last drops of water. Diaphragm pumps can be run dry, which removes
the need to watch overboard outlets while the pump is running. The ability
to self-prime means they can be mounted in an easily accessible, high and
dry location to simplify installation and improve serviceability. Most models
in the line are supplied complete with a Pumpgard™ strainer to protect the
pumps from bilge debris.

electricdiaphragm

  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915