Ballast Puppy
Jabsco now offers wakeboard and ski boat water ballasting pumps. These pumps can deliver almost 80 pounds (10 gallons) of water ballast per minute.
- 9 GPM (40 LPM).
- Fills a typical 40 gallon ballast tank in under 5 minutes.
- Reversible to both fill and empty ballast tanks.
- Self-priming and non-airlocking.
- Exclusive (patent pending) Run-Dry Protection shuts off pump before impeller is damaged.
- Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protection).
Fittings: | 1″ (25mm) hose barb or 1/2″ (13mm) NPT internal thread |
Size: | 7-1/8″ long x 4-3/4″ wide x 3-5/8″ high (18cm x 12cm x 9cm) |
Weight: | 6lb (2.7kg) |
Part Number: | Description: |
18220-1127 | Reversing switch included |
18220-2127 | Reversing switch not included |
18220-9127 | Deutsch connector, no reversing switch |
6303-0007 | Replacement Impeller |