Back

Ballast King

075_Ballast_King

Utilizing our reversible flexible impeller pump technology, ballast systems can be filled or emptied with the new Ballast King — 15 GPM. Ballast systems fitted with our Reversing Polarity Switch can fill or empty ballast tanks with one pump in minutes.

  • Includes run-dry impeller.
  • 15 GPM (57 LPM) flow rate.
  • Ballast King adds approximately 125 pounds of ballast water per minute.
  • Reversible pump both fills and empties ballast tanks.
  • Ballast King is self-priming to 4′ (1.2m).
  • Available with or without Reversing Polarity Switch to fill or empty ballast tanks.
  • Complies with USCG 183.410 and ISO 8846 MARINE (Ignition Protected).
Fittings: 1″ (25mm) hose barb or 1/2″ (13mm) NPT internal thread
Size: 8″ long x 4-3/4″ wide x 4″ high (20.5cm x 12cm x 10cm)
Weight: 7.5lb (3.4kg)
Part Number: Description:
22610-9007 Reversing switch not included
22610-9507 Reversing switch included
22610-9407 Deutsch connector, no reversing switch
23095-0007 Replacement Impeller
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915