Back

9970-200

111_9970-200

Marine engine cooling pump for:

  • Hawker Siddeley Marine (Lister Petter).
  • Hamworthy.
  • Perkins.
  • Lehman.
  • Sisu (Valmet)
  • Also available in North America.
Fittings: 3/4″ (19mm) BSP
Size: 5-5/8″ long x 4″ wide x 3-3/8″ high (14.3cm x 10cm x 8.6cm)
Weight: 4lb (1.8kg)
Drive: Coupling
Mount: Engine
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915