Back

9700-01

110_9700-01

Marine engine cooling pump for:

  • Hamworthy.
  • Perkins.
  • Leyland-Thornycroft.
Fittings: 1″ (25mm) flanged
Size: 5-3/4″ long x 4-3/4″ wide x 3-7/8″ high (14.9cm x 12.1cm x 9.9cm)
Weight: 6lb (2.8kg)
Drive: Coupling
Mount: Engine
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915