Back

3-Way Panel with Lighted Rocker Switch

015_3Way_Panel_With_Lighted_Rocker_Switch_Model43-44

For use with any automatically controlled pump. This unit features a black plastic panel, a built-in fuse holder, an internally lighted rocker switch with three positions (automatic, off or manual) and the Rule “fail-safe” spring return to “off” from the “manual” position.

Voltage:  12 or 24 (Vdc)

43 3-Way Lighted Rocker Panel Switch
 

12v

Voltage 12 (Vdc)
Amp Draw 20 (amp)
Dimensions (H x W) 2 3/8 x 2-7/8 (inch) 6.0 x 7.3 (cm)
 
44 3-Way Lighted Rocker Panel Switch
 

24v

Voltage 24 (Vdc)
Amp Draw 10 (amp)
Dimensions (H x W) 2 3/8 x 2 7/8 (inch) 6.0 x 7.3 (cm)
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915