Back

29500-1001

110_29500-1001

Marine engine cooling pump for:

  • Aifo Iveco.
  • Lancing.
  • Perkins.
  • Sole.
  • VM Motori.
Fittings: 1-1/8″ (28mm) hose
Size: 4-3/4″ long x 4″ wide x 4″ high (116cm x 10cm x 10cm)
Weight: 2.5lb (1.2kg)
Drive: Coupling
Mount: Engine
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915