Back

10970

111_10970

Marine engine cooling pump for:

  • Perkins 4.236.

Also available in North America.

Fittings: 3/4″ (19mm) NPTF
Size: 5-5/8″ long x 4-3/4″ wide x 4-1/2″ high (14.3cm x 12cm x 11.5cm)
Weight: 7lb (3.26kg)
Drive: Gear
Mount: Engin
  • Contact Us - Marine

    * Required
  • Call Us

    Rule/Jabsco/Flojet- Xylem Brands

    USA: +1 978 281-0440 - UK: +44 (0)1992 450145
    Monday - Friday : 9am - 5pm
    100 Cummings Center Drive, Suite 535-N
    Beverly, MA 01915