Marine Products

×Diesel Transfer Pumps

Diesel Transfer Pumps are available in various capacities and feature sets to ensure that all of your fuel and oil needs are met. Warning: Sliding vane pumps must not be used for gasoline, petroleum products or any fluid with a flash point below 98°F (37°C).

Learn More
×Washdown Pumps

Washdown pumps are a development of our Water Pressure System Pumps. Higher shut-off pressure switches prevent on/off cycling while salt water compatible trigger nozzles let you blast off mud and dirt and then rinse down.

Learn More
×Ventilation Blowers

Jabsco DC Blowers are designed to remove fumes from the engine compartments of gasoline powered boats prior to start-up, and therefore conform to ISO 8846 MARINE and USCG Regulations for ignition protection. They are listed as N.M.M.A. type accepted and comply with ISO 9097 MARINE and are CE marked. AC models are not ignition protected.

Learn More
×Engine Cooling Pumps

We offer a wide range of cooling solutions that include Heat Exchanger cooling, Keel cooling, and Direct cooling systems. It is important that Jabsco Engine Cooling Pumps and Systems are matched during the design of a ship's engine installation. Once installed, safety margins must be safeguarded, i.e., the emphasis must be on preventive, and not corrective maintenance.

Learn More
×Shower & Sink Drain Pumps

Jabsco and Rule’s broad range of pump types means that we can provide a choice of solutions according to your needs and budget. Diaphragm pumps such as 50880 and PAR-Max are the choice of charter operators — quiet and dry running. Many knowledgeable owners still appreciate the ability of our Puppy Pumps to handle a wide range of debris.

Learn More
×Livewell/Baitwell

The Livewell/Baitwell Pumps are built on Rule’s unsurpassed quality and leadership in pump design and technology. The innovative design includes many new and exciting features including: a quick, one-hand push button motor cartridge removal system, patented rotatable base that allows you to position the discharge nozzle at any location and threaded nylon hose barb attachments which allow for various hose mounting options.

Learn More
×Water Pressure Systems

Jabsco Water Pressure systems are designed to give you the pressure you need for fresh water and cleaning purposes.

Learn More
×Toilet Systems

At Jabsco, we are the world’s largest manufacturer and supplier of small craft marine toilets — so we’ve built a fair degree of experience in heads systems and their design and installation. All our toilets can be used on inland waterways, rivers, lakes or the sea, and can be installed above or below the waterline. However, attention must be paid to installation instructions for safety, and installations must meet with local regulations concerning overboard discharge. All our toilets are designed to discharge overboard or into holding tanks as necessary.

Learn More
×Searchlights

A marine searchlight has to be capable of performing a range of tasks from locating buoys to illuminating a narrow channel and, occasionally, searching for a man overboard. Therefore, it needs to be designed to offer the best combination of beam spread (width) and intensity (length) for both shorter and longer range work. Typically, our spot beams have a 7° beam spread as opposed to 40° on a flood beam and will consequently reach at least 3 times further.

Learn More
×Bilge Pumps & Switches

Rule Submersible Bilge Pumps have set the standard for the industry for decades. They are the first choice of yachtsmen and fishermen throughout the world. More innovations in Bilge Pump design have come from Rule Industries than any other manufacturer and we are proud to offer the broadest range of bilge pumps in the world.

Learn More
×Ballast pump

Today’s wakeboard and ski tow boats need to be able to take on water ballast to modify their wake formation. A development of our tried and tested Puppy Pumps lets these specialty craft rapidly take on and dump ballast, while modern electronics guard against dry running damage to the impeller.

Learn More